Categories

 
Currency

3-4pin Molex Power Adapter

Part No. CBL-CTR103P In-Stock Icon In Stock Fedex orders placed now will ship on April 30th.
$4.49
Volume Pricing
Qty 1 : $4.49/ea
5 : $4.32
10 : $4.16
25+ : $3.99
RoHS Certified

3-pin to 4-pin Molex fan or pump power adapter. Both male and female plugs are provided with 3-pin and 4-pin connections. Can also be used to combine tachometer and power wires of PMP-450/S pumps into a single 3-pin plug. 36cm (14in) in length.


General
Weight 0.04 lb (0.02 kg)

Tags: Molex, Cable,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.