3-4pin Molex Power Adapter
Part No. CBL-CTR103P
In Stock
Fedex orders placed now will ship on April 22nd.
3-pin to 4-pin Molex fan or pump power adapter. Both male and female plugs are provided with 3-pin and 4-pin connections. Can also be used to combine tachometer and power wires of PMP-450/S pumps into a single 3-pin plug. 36cm (14in) in length.
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected