Categories

 
Currency

Coolant Fill Port / Drain Valve

Part No. PRT-XGK

Ship From?Price (1pc)Stock
USA FlagUSA$9.74108
S.Korea FlagS.Korea$6.49246
Volume Pricing USA
Qty 1 : $9.74/ea
10 : $9.39
25 : $9.27
50 : $9.04
100 : $8.81
250 : $8.75
500 : $8.69
1000+ : $8.63
Volume Pricing S.Korea
Qty 1 : $6.49/ea
10 : $6.26
25 : $6.18
50 : $6.03
100 : $5.87
250 : $5.83
500 : $5.79
1000+ : $5.75
RoHS CertifiedREACH Certified

Coolant fill port for configurations without reservoirs (T-line air bleeding), or for separately locating the fill port from the reservoir. Can also be used as a drain valve if positioned low in the system. G 1/4 BSPP fitting threading, with bore size of 18mm (0.7"). Nickle-plated brass.


General
Weight 0.06 lb (0.03 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Nickel-Plated Brass, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
3D Model - prt-xgk.step.zip
Diagram - prt-xgk_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.