Koolance will be closed for Labor Day on Monday, Sept. 7. Orders placed after 10AM Pacific on Friday, Sept. 4 will be processed on Tuesday, Sept. 8.close

Categories

 
Currency

CTR-SPD24X2 Dual 24V Pump Controller

[Replaced By CTR-SPD1224M]
Part No. CTR-SPD24X2


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 19 April 2011

CTR-SPD24X2 steps-up 12V computer voltage to 24V DC for 1-2 pumps. This allows Koolance PMP-450 and PMP-450S pumps to operate closer to maximum specification. The controller provides independent manual speed adjustment from 10-24V DC up to 55W per pump. Housed in an anodized aluminum 5.25" bay enclosure. Dimensions are approximately 5.7" x 3.9" x 1.6" (14.5cm x 9.9cm x 4.1cm).

Two 3 to 4-pin pump adapters and mounting screws are included.


General
Weight 0.80 lb (0.36 kg)

Tags: Controller,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.