PMP-450 Pump, ID 13mm (1/2in)
Part No. PMP-450
In Stock
Fedex orders placed now will ship on May 28th.

$102.84
Volume Pricing |
---|
Qty 1 : $102.84/ea |
10 : $100.22 |
25 : $97.61 |
50 : $94.99 |
100 : $94.21 |
250 : $92.90 |
500+ : $92.12 |
ID: 13mm (1/2")
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size

The Koolance PMP-450 is a reliable high-flow pump with built-in speed control knob. It handles external control throttling better than the PMP-450S.
- Maximum Flow Rate: 15L/min (4.0 gal/min) @ 12V, 17.5L/min (4.6 gal/min) @ 24V
- Maximum Head Pressure: 3.9m (12.8ft) @ 12-24V
- Motor: Brushless DC, electronically commutated, spherical motor
- Power: 8-24 VDC, 3-35W, 0.30-1.50A
- Startup Voltage: 9 to 13.2 VDC
- Maximum System Pressure: 3.5 kgf/cm2 (50 PSI)
- Maximum Temperature: 60°C (140°F)
- Electrical Connector: 4-pin Molex power supply connection + 3-pin (single lead) tach
- Hose Connections: 13mm (1/2in) ID hose barbs
- Wetted Materials: PPO, Carbon/Allumina Ceramic, EPDM or Viton, 316 SS
- Noise: Less than 40dBA
- Weight: 862g (1.9lbs)
- MTBF 50k hours
General | |
Weight | 1.20 lb (0.54 kg) |
Max Pressure Tolerance @ 25°C | 3.5kgf/cm2 (50 psi) |
Max Temperature Tolerance | 60°C (140°F) |
Wetted Materials | PPO, Carbon/Allumina Ceramic, EPDM or Viton, 316 SS |
Pumps | |
Expected Lifetime | 50,000 hrs. MTBF |
Max Flow Rate | 15L/min (4.0GPM) @ 12V, 17.5L/min (4.6GPM) @ 24V |
Max Power | 25W @ 12V, 35W @ 24V |
Max Static Head | 3.9m (12.8ft) @ 12-24V |
Native Hose Connection | Barbs for ID 13mm (1/2in) |
Speed Knob | yes |
Tachometer | yes |
Type | Magnetic Centrifugal |
Voltage | 8-24 VDC |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |


Diagram - pmp-450_d1.pdf
3D Model - pmp-450,450s.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected