Pumps (Bare)

Koolance magnetic centrifugal coolant pumps range from 12 to 24 Volts DC. A spinning impeller pushes coolant through the loop. This category is for pumps only.
Showing 1 to 8 of 8 (1 Pages)
PMP-800 Pump, G 3/8 BSP
Part No. PMP-800
Part No. PMP-800
CAUTION: Due to its high output, this pump might exceed the maximum pressure specifications of certain Koolance products, such as copper radiators and acrylic reservoirs. To avoid permanent damage or leaks, please confirm the specifications for ea ...
PMP-700 Pump, G 3/8 BSP
Part No. PMP-700
Part No. PMP-700
CAUTION: Due to its high output, this pump (under no-flow conditions) might exceed the maximum pressure specifications of certain Koolance products, such as copper radiators and acrylic reservoirs. To avoid permanent damage or leaks, please confir ...
PMP-600 Pump, G 1/4 BSP
Part No. PMP-600
Part No. PMP-600
Maximum Flow Rate: 20L/min (5.3 gal/min)
Maximum Head Pressure: 11m (36ft)
Motor: Brushless DC
Power Consumption (at max): 52W
Voltage Range: 8 to 24 VDC
Maximum Temperature: 75°C (167°F)
Electrical Connecto ...
Expected Dec 14
PMP-420 Pump, G 1/4 BSP
Part No. PMP-420
Part No. PMP-420
Maximum Flow Rate: 11L/min (2.9 gal/min)
Maximum Head Pressure: 5.8m (19ft)
Motor: Brushless DC
Power Consumption (at max): 17W
Voltage Range: 6 to 12 VDC
Maximum Temperature: 60°C (140°F)
Electrical Connect ...
PMP-500 Pump, G 1/4 BSP
Part No. PMP-500
Part No. PMP-500
Maximum Flow Rate: 16L/min (4.2 gal/min)
Maximum Head Pressure: 7.5m (24.6ft)
Motor: Brushless DC
Power Consumption (at max): 32W
Voltage Range: 6 to 12 VDC
Maximum Temperature: 75°C (167°F)
Electrical Conne ...
PMP-450S Pump, ID 13mm (1/2in)
Part No. PMP-450S
Part No. PMP-450S
PMP-450S has a higher 24V output spec than PMP-450, but does not respond to external voltage throttling as smoothly.
Maximum Flow Rate: 12L/min (3.2 gal/min) @ 12V, 20L/min (5.3 gal/min) @ 24V
Maximum Head Pressure: 3.2m (10.5ft ...
PMP-450 Pump, ID 13mm (1/2in)
Part No. PMP-450
Part No. PMP-450
PMP-450 has a built-in speed control dial, and handles external voltage throttling better than PMP-450S.
Maximum Flow Rate: 15L/min (4.0 gal/min) @ 12V, 17.5L/min (4.6 gal/min) @ 24V
Maximum Head Pressure: 3.9m (12.8ft) @ 12-24V ...
PMP-400 Pump, ID 10mm (3/8in)
Part No. PMP-400
Part No. PMP-400
Maximum Flow Rate: 8 L/min (2.1 gal/min)
Maximum Head Pressure: 4.5m (14.8ft)
Motor: Brushless DC, electronically commutated, spherical motor
Power Consumption (at max): 20W
Voltage Range: 9 to 12 VDC
Maximum Temp ...
Showing 1 to 8 of 8 (1 Pages)









Stay Connected