PMP-500 Pump, G 1/4 BSP
Part No. PMP-500
- Maximum Flow Rate: 16L/min (4.2 gal/min)
- Maximum Head Pressure: 7.5m (24.6ft)
- Motor: Brushless DC
- Power Consumption (at max): 32W
- Voltage Range: 6 to 12 VDC
- Maximum Temperature: 75°C (167°F)
- Electrical Connector: 4-pin Molex power supply connection + 3-pin (single lead) tach
- Hose Connections: G 1/4 BSPP Threads
- Noise: Less than 50dBA
- Weight: 454g (1lbs)
- Mounting Bracket Included
| General | |
| Weight | 1.20 lb (0.54 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 1.5kgf/cm2 (21.3psi) |
| Max Temperature Tolerance | 75°C (167°F) |
| Wetted Materials | PPE, Carbon, Ceramic, EPDM, ABS, POM, Ferrite |
| Pumps | |
| Expected Lifetime | 30,000 hrs. MTBF |
| Max Flow Rate | 16L/min (4.2GPM) |
| Max Power | 32W |
| Max Static Head | 7.5m (24.6ft) |
| Speed Knob | no |
| Tachometer | yes |
| Type | Magnetic Centrifugal |
| Voltage | 6-12 VDC |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |


Diagram - pmp-500_d1.pdf
3D Model - pmp-500.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected