EXC-800 Portable 800W Recirculating Liquid Chiller, 110VAC /60Hz (Rev.1.7)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 11 July 2013
(NOTE: Rev.1.7 of this product has changed the rear fitting threads from G 1/4 BSPP to NPT 1/4in.)
Koolance's EXC-800 is a portable recirculating liquid chiller rated at 800W, or 2730 BTU/hr (@25°C liquid & ambient). Chiller control is based on one of four configurable temperature set-points, including the option to lock liquid to ambient for avoiding condensation or to an external K-type thermocouple sensor (not included).
Along with temperature and set-point, EXC-800 can report internal coolant flow rate, pump RPM, and condenser fan RPM on a customizable 2-line OLED display. An adjustable relay trigger output on the rear of the unit is available based on temperature.
- Cooling capacity: 800W (2730BTU/hr) @ 25°C liquid/ambient
- Temperature options: liquid set-point (1 to 50°C), external thermocouple set-point (1 to 149°C), liquid and ambient delta-T (-50 to 50°C), external thermocouple and ambient delta-T (-50 to 50°C); toggle °C/°F
- Pump: 10 manual levels, up to 11LPM (2.9 GPM)
- Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
- Show pump impeller speed in RPM
- Show coolant flow rate in LPM/GPM
- Show condenser fan speed in RPM
- Adjust audio alarm based on temperature
- Relay trigger can be configured as NO or NC and adjusted based on temperature
- Refrigerant: R-134a
- Power input: 110VAC, 60Hz
- Maximum power consumption @ ambient (approximate): 450W @ 25°C, 650W @ 35°C
- Designed for an operational temperature range of 0-40°C (ambient and liquid)
- Reservoir capacity: 3 liters
- NPT 1/4in threads on back for fittings
NOTE: Requires 110VAC, 60Hz input power. Keep unit upright at all times, and for at least 24 hours before applying power to ensure sufficient oil reaches the compressor.
| General | |
| Weight | 47.20 lb (21.41 kg) |
| Fitting Thread | NPT 1/4in |
| Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
| Max Temperature Tolerance | 40°C (104°F) |
| Noise (dBA) | 44-53 |
| Cooling Systems | |
| Cooling Capacity | 800W (2730BTU/hr) @ 25°C liquid & ambient (0°C dT) |
| Display Type | OLED |
| Max Flow Rate (10-13mm ID) | 11LPM (2.9 GPM) |
| Max Power Consumption | 450W @25°C, 650W @35°C |
| Power Source | 110 VAC, 60Hz |
| Temperature Sensors | Liquid & One K-Type Thermocouple (optional) |
| Temperature Stability | +/-1ºC |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |


Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected