Categories

 
Currency

EXT-440CU Computer Liquid Cooling System, Rev3.0

Part No. EXT-440CU In-Stock Icon In Stock Fedex orders placed now will ship on April 25th.
$399.49
Volume Pricing
Qty 1 : $399.49/ea
2 : $387.84
5 : $376.20
10 : $370.37
20+ : $364.55
CE CertifiedRoHS CertifiedREACH Certified
Add Related Products Coolant
BSPP Fittings

EXT-440CU is a compact ambient liquid cooling system designed with features for computer cooling. This model contains a single x 120mm fan copper/brass radiator, providing roughly 400W of cooling with a 25°C ambient delta. Just add tubing, fittings, coolant, and connect to your cold plate(s).

  • Cooling capacity: 400W (1365BTU/hr) with 25°C liquid-ambient delta @ 6.5LPM
  • Radiator fan speed: automatic based on temperature, or 10 manual levels
  • Pump: 10 manual levels, up to 6.5LPM (1.7GPM)
  • Adjust audio alarm based on 3 included temperature sensors
  • Relay trigger can be adjusted based on temperature
  • Power input: 12VDC (via computer Molex plug), or 110/220VAC with separate adapter
  • Reservoir capacity: 157ml (5.3 fl oz)
  • G 1/4 BSPP threads on back for fittings

General
Weight 5.50 lb (2.49 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 60°C (140°F)
Noise (dBA) 34-44
Cooling Systems
Cooling Capacity 400W (1365BTU/hr) @ 25°C liquid-ambient (25°C dT)
Display Type LED
Max Flow Rate (10-13mm ID) 6.5LPM (1.7GPM)
Max Power Consumption 18W
Max Static Pressure (10-13mm ID) 0.46kgf/cm2 (6.5psi)
Power Source 12 VDC (110/220 VAC with Separate Adapter)
Radiator Brass/Copper, 1 x 120mm fan
Temperature Sensors 10K Thermistors
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
ext-440cu_g1.gif

ext-440cu_g2.gif

ext-440cu_r3_g3.png

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.