Categories

 
Currency

GPU-210 Cold Plate, 35mm x 35mm (1.4in x 1.4in)

Part No. GPU-210 In-Stock Icon In Stock Fedex orders placed now will ship on April 29th.
$72.49
Volume Pricing
Qty 1 : $72.49/ea
5 : $69.52
10 : $66.55
25 : $63.59
50 : $62.99
100+ : $62.40
RoHS CertifiedREACH Certified
Add Related Products BSPP Fittings

The GPU-210 is a general-purpose block with a 0.5mm microfin internal structure. The cooling area footprint is 35mm x 35mm (1.4in x 1.41in). Materials include a copper cold plate, brass top, anti-corrosive nickel plating, and EPDM o-ring. Works with G 1/4 BSPP (parallel) thread fittings.

Redundant side and top inlet/outlet fitting sockets allow for more flexibility during installation. Two fitting socket plugs are included.

Four combination sets of brackets are included for various mounting situations, which adjust for diagonal mounting hole distances from approximately 54mm to 85mm (2.1in to 3.3in).

 


Cold Plates
Flow Resistance @ 5LPM (10-13mm ID) 0.042kgf/cm2 (0.6psi)
Thermal Resistance @ 5LPM (Approx.) 0.055°C/W
General
Weight 0.41 lb (0.19 kg)
Max Pressure Tolerance @ 25°C 10kgf/cm2 (142.2psi)
Max Temperature Tolerance 100°C (212°F)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
gpu-210_g1.gif

gpu-210_g2.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.