GPU-180-L06 Water Block (Video/Motherboard Chipset) [06mm, 1/4in ID]


RoHS Certified
SKU: GPU-180-L06
Released: 01 January 2004

This product is archived and displayed for information only. It is no longer available for purchase.

ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Featuring a very efficient 200W patented design, the GPU-180-L06 has 360-degree rotational fittings to achieve a variety of mounting directions on video card or motherboard chipsets.

Created from high density solid copper and plated in gold, the GPU-180 includes a sliding mounting bracket to fit all types of chipset mounting holes. Two sizes of bracket tabs are included, plus mounting hooks for Intel chipsets and 8 aluminum self-adhesive video memory heat sinks.

General
Weight 0.40 lb (0.18 kg)
Materials Gold-Plated Copper, Engineering Resin, Silicone
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.