Koolance will be closed for Labor Day on Monday, Sept. 7. Orders placed after 10AM Pacific on Friday, Sept. 4 will be processed on Tuesday, Sept. 8.close

Categories

 
Currency

MB-ASR3E Water Block (ASUS Rampage III Extreme Motherboard)

Part No. MB-ASR3E


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 24 May 2010

The MB-ASR3E water block is designed exclusively for the ASUS Rampage III Extreme motherboard (not included). It liquid cools the northbridge chipset and other nearby components. Materials include copper with anti-corrosive nickel plating, acetal body, and an acrylic and steel top cover. G 1/4 BSPP fitting threading.

NOTE: If installing a video card into the third slot of the Rampage III Extreme, this water block requires a single-slot video card (or one which is water cooled) to be installed there. A dual-slot video card can conflict with the bottom fitting socket.


General
Weight 1.30 lb (0.59 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, POM Acetal, PMMA Acrylic, Stainless Steel, EPDM, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.