Categories

 
Currency

Fitting Coupling Adapter, Female-Female, G 1/4 BSPP

Part No. ADT-XFF

Ship From?Price (1pc)Stock
USA FlagUSA$5.2460
S.Korea FlagS.Korea$3.49121
Volume Pricing USA
Qty 1 : $5.24/ea
10 : $4.97
25 : $4.88
50 : $4.70
100 : $4.52
250 : $4.47
500 : $4.43
1000+ : $4.38
Volume Pricing S.Korea
Qty 1 : $3.49/ea
10 : $3.31
25 : $3.25
50 : $3.13
100 : $3.01
250 : $2.98
500 : $2.95
1000+ : $2.92
RoHS CertifiedREACH Certified

The Koolance Fitting Coupling Adapter provides a convenient coupler for converting between any two G 1/4 BSPP (parallel) thread fittings. Easily adapt any tubing diameter to another, for example, or a swiveling connection to a barb fitting.

NOTE: Koolance G 1/4 BSPP (parallel) thread fittings are recommended for this product due to their short thread length (4mm). Other brands of G 1/4 BSPP fittings may need trimming to fit this product.


General
Weight 0.03 lb (0.01 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Brass, Nickel Plating
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
3D Model - adt-xff.step.zip
Diagram - adt-xff_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.