Categories

 
Currency

Rotary Elbow Barb Fitting for ID 06mm (1/4in), G 1/4 BSPP

Part No. NZL-L06B Out Of Stock
$7.99
Volume Pricing
Qty 1 : $7.99/ea
10 : $7.42
25 : $7.22
50 : $6.84
100 : $6.46
250 : $6.36
500 : $6.27
1000+ : $6.17
RoHS CertifiedREACH Certified
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

Single rotational angled fitting barb for 1/4in (6mm) ID tubing. G 1/4 BSPP (parallel) thread.


General
Weight 0.07 lb (0.03 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 8kgf/cm2 (113.8psi)
Max Temperature Tolerance 100°C (212°F)
Wetted Materials Brass, Nickel Plating, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - nzl-l06b_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.