Thread: G 1/4 BSPP
G 1/4 BSPP parallel theaded barb fittings with o-ring gasket. For use with flexible tubing or reinforced hose. Includes straight and elbow (90 degree angled) versions in black and nickel plating. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.
Showing 1 to 4 of 4 (1 Pages)
Barb Fitting for ID 06mm (1/4in), Stainless Steel, G 1/4 BSPP
Part No. FIT-V06B-SS
Part No. FIT-V06B-SS
Single barb fitting for 1/4in (6mm) ID tubing. G 1/4 BSPP (parallel) thread. Includes spring clamp for 3/8in (10mm) OD tubing.


Swivel/Lock Barb Fitting for ID 06mm (1/4in), G 1/4 BSPP
Part No. NZL-V06BS
Part No. NZL-V06BS
Single barb fitting for 1/4in (6mm) ID tubing. This fitting swivels to relieve hose stress and accidental loosening. To tighten or untighten, simply push in on the fitting and twist. G 1/4 BSPP (parallel) thread. Spring clamp included for 3/8in (1 ...


Rotary Elbow Barb Fitting for ID 06mm (1/4in), G 1/4 BSPP
Part No. NZL-L06B
Part No. NZL-L06B
Single rotational angled fitting barb for 1/4in (6mm) ID tubing. G 1/4 BSPP (parallel) thread.


Barb Fitting for ID 06mm (1/4in), G 1/4 BSPP
Part No. NZL-V06B
Part No. NZL-V06B
Single barb fitting for 1/4in (6mm) ID tubing. G 1/4 BSPP (parallel) thread. Includes spring clamp for 3/8in (10mm) OD tubing.


Showing 1 to 4 of 4 (1 Pages)
Stay Connected