Fitting Socket Plug, *Black*, G 1/4 BSPP
[Replaced By SCR-CP003PG-BK-5P]
Part No. SCR-CP003PG-BK
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 26 April 2011
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 26 April 2011
Fitting socket plug for G 1/4 BSPP Koolance threaded connections. Made of brass.
| General | |
| Weight | 0.03 lb (0.01 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 15kgf/cm2 (213.4psi) |
| Max Temperature Tolerance | 120°C (248°F) |
| Wetted Materials | Brass, EPDM |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
3D Model - scr-cp003pg.step.zip
Diagram - scr-cp003pg_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected