Currency

CTR-SPD1224M 12V or 24V Pump/Fan Controller

RoHS Certified
SKU: CTR-SPD1224M
Availability: In Stock

Orders for FedEx placed in the next 7 hours, 14 minutes ship today.
Price:
1 at $49.99
5 at $48.59
10 at $47.19
25+ at $45.79
Qty:   Add to Cart


   - OR -   
Add Pump?

The Koolance CTR-SPD1224M uses voltage control to throttle speeds for 12V DC pumps or fans. With a jumper setting, it will also step-up and throttle voltage for 24V DC devices. A 12V DC input is required.

CAUTION: Do not operate components at voltages which exceed their specifications. Running a 12V-max pump at 24V from the speed controller can damage the pump. Do not connect devices which exceed the controller’s maximum power rating (36W@12V, 50W@24V).

General
Weight 0.50 lb (0.23 kg)
Tags: Controller,

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.