Add...
PMP-300 Pump, G 1/4 BSP
Availability: In Stock
Orders for UPS placed in the next 18 hours, 16 minutes ship on our next business day.
Price:
| 1 at
$39.99 | |
10 at $39.04 | |
25 at $38.09 | |
50 at $37.14 | |
100 at $36.86 | |
250 at $36.38 | |
500+ at $36.10 |
Add 12V Speed Controller?
Add Fittings?
Add Fittings?
The PMP-300 is a compact pump with low power consumption. It features G 1/4 BSPP inlet and outlet threads and comes with a detachable steel mounting bracket, screws, and vibration dampening washers.
- Maximum Flow Rate: 7L/min (1.85 gal/min)
- Maximum Head Pressure: 2.6m (8.53ft)
- Motor: Brushless DC
- Power Consumption (at max): 9.6W
- Voltage Range: 6 to 12 VDC
- Maximum Temperature: 60°C (140°F)
- Electrical Connector: 3-pin fan header with tachometer speed signal
- Hose Connections: G 1/4 BSPP Threads
- Noise: Less than 40dBA
- Weight: 283g (10oz)
- MTBF 30k hours
| General | |
| Weight | 0.80 lb (0.36 kg) |
| Max Pressure @ 25°C | 1.5kgf/cm2 (21.3psi) |
| Max Temperature | 60°C (140°F) |
| Pumps | |
| Max Flow Rate | 7L/min (1.85GPM) |
| Max Power | 9.6W |
| Max Static Head | 2.6m (8.53ft) |
| Native Hose Connection | G 1/4 BSP Threads |
| Speed Knob | |
| Tachometer | yes |
| Type | Magnetic Centrifugal |
| Voltage | 6-12 VDC |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.










