Categories

 
Currency

Tubing Spring Wrap, Steel Green for OD 13mm (1/2in)

Part No. SPR-10GN In-Stock Icon In Stock Fedex orders placed now will ship on April 26th.
$3.49
Volume Pricing
Qty 1 : $3.49/ea
10 : $3.10
25 : $2.91
50 : $2.72
100+ : $2.62
RoHS CertifiedREACH Certified
OD: 13mm (1/2")
Intended Tubing Size

Tubing outer spring to help avoid kinks in tight areas. Steel with green plastic coating. For 13mm (1/2in) external diameter tubing.

Spring length can be compressed or stretched while on tubing for segments 6-32" (15.2-81.3cm) long. Trim with wire cutters for shorter lengths, or stack multiple pieces for more coverage.


General
Weight 0.08 lb (0.04 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.