Pressure Valve
Part No. VLV-VL002K
In Stock
Fedex orders placed now will ship on March 29th.
$6.99
Volume Pricing |
---|
Qty 1 : $6.99/ea |
10 : $6.70 |
25 : $6.60 |
50 : $6.41 |
100 : $6.21 |
250 : $6.16 |
500 : $6.11 |
1000+ : $6.06 |
The VLV-VL002K safety valve releases built-up air pressure in situations such as corrosion, thermal expansion, etc. (at approximately 0.3-0.4kg/cm2, 4.3-5.7psi). G 1/4 BSPP thread.
General | |
Weight | 0.04 lb (0.02 kg) |
Fitting Thread | G 1/4 BSPP |
Wetted Materials | Nickel-Plated Brass, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected