Pump Comparisons
Use this table to compare Koolance pump performance and features. Pumps are differentiated by supplied voltage, max flow rate, static head pressure, power, voltage range, motor type, bearing type, tachometer presence, manual speed control, and hose barb size.
Model |
@ |
Flow Rate Max |
Static Head | Power | Voltage | Brushless DC | Tach Lead | Speed Knob1 |
Hose Connection2 |
PMP-300 | 12V |
7L/min (1.85GPM) |
2.6m (8.53ft) |
9.6W | 6-12VDC | • | • | G 1/4 BSP Threads | |
PMP-400 | 12V |
7.5L/min (1.9GPM) |
5.5m (18ft) |
20W | 8-13.2VDC | • | • | 10mm (3/8") ID | |
PMP-420 | 12V |
11L/min (2.9GPM) |
5.8m (19ft) |
17W | 6-12VDC | • | • | G 1/4 BSP Threads | |
PMP-450 | 12V |
15L/min (4.0GPM) |
3.9m (12.8ft) |
25W | 8-24VDC | • | • | • | 13mm (1/2") ID |
24V |
17.5L/min (4.6GPM) |
3.9m (12.8ft) |
35W | ||||||
PMP-450S | 12V |
12L/min (3.2GPM) |
3.2m (10.5ft) |
26W | 8-24VDC | • | • | 13mm (1/2") ID | |
24V |
20L/min (5.3GPM) |
6m (19.7ft) |
50W | ||||||
PMP-500 | 12V |
16L/min (4.2 gal/min) |
7.5m (24.6ft) |
32W | 6-12VDC | • | • | G 1/4 BSP Threads | |
PMP-600 | 24V |
20L/min (5.3 gal/min) |
11m (36ft) |
52W | 8-24VDC | • | • | G 1/4 BSP Threads |
1 Koolance pumps can be speed-adjusted through various control methods. Pumps with built-in speed knobs should be set to maximum when using a separate controller.
2 The pump's native hose connection is displayed. Most pumps which come with barbs can use Koolance pump nozzle bases to enable other fitting sizes.

Stay Connected