CPU-380I Water Block (Intel Processor)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 29 October 2012
The Koolance CPU-380 sets a new standard for manufacturing quality and thermal performance. From the cold plate and flow path to the mounting hardware, every aspect of the block has been refined with unprecedented results.
It features a microfin nickel-plated copper cold plate, acetal top, and thick steel mounting bracket. Standard G 1/4 BSPP threading will accept any Koolance fitting diameter up to 19mm (3/4in) OD compression style. Please select the desired fitting type for this base model (it does not include fittings). The CPU-380I supports most boards using the following processors:
- Intel socket LGA 2011 / 2011-v3 (Square ILM only)
- Intel socket LGA 1150
- Intel socket LGA 1151
- Intel socket LGA 1155 / 1156
- Intel socket LGA 1366 (may require BLT-CPASZD12 for fixed motherboard back plates)
- Intel socket LGA 775
General | |
Weight | 0.36 lb (0.16 kg) |
Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
Max Temperature Tolerance | 80°C (176°F) |
Wetted Materials | Nickel-Plated Copper, Stainless Steel, POM Acetal, EPDM |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected