Koolance will be closed Dec. 25-26th for the holidays. Orders placed after 10AM Pacific on Wednesday., Dec. 24th will be processed on Mon., Dec. 29th.close

Categories

 
Currency

LGA-1366 M3 Posts for CPU-390/380/370

Part No. BLT-CPASZD12

Ship From?Price (1pc)Stock
USA FlagUSA$2.2448
RoHS Certified

Threaded mounting posts for the Koolance CPU-390, CPU-380, and CPU-370 to fit socket LGA-1366 processors with a fixed motherboard back plate. These four bolts screw directly into the stock motherboard back plate using an M3 thread.


General
Weight 0.05 lb (0.02 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.