Categories

 
Currency

Fitting Single, Swiveling Elbow, G 1/4 BSPP

Part No. NZL-LXG1

Ship From?Price (1pc)Stock
USA FlagUSA$15.74163
S.Korea FlagS.Korea$10.49795
Volume Pricing USA
Qty 1 : $15.74/ea
10 : $14.63
25 : $14.26
50 : $13.52
100 : $12.78
250 : $12.59
500 : $12.41
1000+ : $12.22
Volume Pricing S.Korea
Qty 1 : $10.49/ea
10 : $9.75
25 : $9.50
50 : $9.01
100 : $8.52
250 : $8.39
500 : $8.27
1000+ : $8.15
RoHS CertifiedREACH Certified

Create a swiveling 90 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two swiveling elbow fittings together. Tube fitting not included.


General
Weight 0.08 lb (0.04 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 8kgf/cm2 (113.8psi)
Max Temperature Tolerance 100°C (212°F)
Wetted Materials Brass, Nickel Plating, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
Diagram - nzl-lxg1_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.