Categories

 
Currency

Reservoir Fitting Base (60mm OD)

Part No. COV-TKBTM

Ship From?Price (1pc)Stock
USA FlagUSA$25.2924
S.Korea FlagS.Korea$21.9917
Volume Pricing USA
Qty 1 : $25.29/ea
10 : $24.39
25 : $23.49
50 : $22.60
100 : $22.33
250 : $21.88
500+ : $21.61
Volume Pricing S.Korea
Qty 1 : $21.99/ea
10 : $21.21
25 : $20.43
50 : $19.65
100 : $19.42
250 : $19.03
500+ : $18.79
RoHS CertifiedREACH Certified

Acetal fitting base for Koolance 60mm OD reservoir bodies. Redundant inlet and outlets are provided for inline or parallel loops. Two nickel-plated brass socket plugs, a reservoir o-ring, and removable stainless steel partition are included.


General
Weight 0.30 lb (0.14 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 80°C (176°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.