60mm OD Cylindrical

Koolance cylindrical bodied coolant reservoirs have many options for customization. Select the size, capacity, base, and top which you prefer. This group is for tank bodies with an outer diameter of 60mm.
Showing 1 to 15 of 15 (1 Pages)
Reservoir Bracket (for COV-TKTOP2 & COV-TKTOP2X70)
Part No. BKT-TKTOP2
Part No. BKT-TKTOP2
Steel mounting bracket for Koolance COV-TKTOP2 and COV-TKTOP2X70 dual port reservoir lids. Can be adjusted for mounting widths from 72-125mm.
Reservoir Top with Dual Fill Ports (60mm OD)
Part No. COV-TKTOP2
Part No. COV-TKTOP2
Acetal reservoir top for Koolance 60mm OD reservoir bodies. Dual G 1/4 BSPP fill ports with nickel-plated brass plugs.
Pump Reservoir Base for PMP-420/500/600 (60mm OD)
Part No. CNT-PMP500T
Part No. CNT-PMP500T
CNT-PMP500T is an acetal reservoir base for the Koolance PMP-420, PMP-500, and PMP-600 (sold separately). Koolance 60mm OD acrylic reservoir bodies can be directly connected to the CNT-PMP500T. The fitting on the reservoir side can be pointed in a ...
Top & Bottom Reservoir Brackets (for COV-TKTOP, COV-TKTOPX70, COV-TKBTM, & COV-TKBTMX70)
Part No. BKT-TKF3
Part No. BKT-TKF3
Steel mounting bracket set for Koolance reservoir lids COV-TKTOP or COV-TKTOPX70, and reservoir bases COV-TKBTM or COV-TKBTMX70. Can be adjusted for mounting widths from 72-125mm.
Reservoir Thread Adapter, Acetal (60mm to 80mm)
Part No. TNK-CNT50T70
Part No. TNK-CNT50T70
Male to male threaded adapter ring for combining Koolance 60mm OD reservoir components with 80mm OD reservoir components. Acetal with dual EPDM O-rings.
Pump Fitting & Reservoir Base for PMP-400, Rev.2.1
Part No. COV-RP400
Part No. COV-RP400
COV-RP400 is an acetal fitting and reservoir base for the Koolance PMP-400 pump. Pump, reservoir, and fittings are sold separately. Along with enabling the use of any G 1/4 BSPP (parallel) thread fitting style and diameter, it allows flow to be sp ...
Reservoir Body, 60x50mm (WxL), 98ml
Part No. BDY-TK050
Part No. BDY-TK050
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Reservoir Body, 60x30mm (WxL), 59ml
Part No. BDY-TK030
Part No. BDY-TK030
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Reservoir Body, 60x80mm (WxL), 157ml
Part No. BDY-TK080
Part No. BDY-TK080
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Reservoir Fitting Base (60mm OD)
Part No. COV-TKBTM
Part No. COV-TKBTM
Acetal fitting base for Koolance 60mm OD reservoir bodies. Redundant inlet and outlets are provided for inline or parallel loops. Two nickel-plated brass socket plugs, a reservoir o-ring, and removable stainless steel partition are included.
Reservoir Top with Fill Port (60mm OD)
Part No. COV-TKTOP
Part No. COV-TKTOP
Acetal reservoir top for Koolance 60mm OD reservoir bodies. Nickel-plated brass, G 1/4 BSPP (parallel) thread top fill port. Hex mounting nut and insulating washer included.
Expected Dec 14
Reservoir Body, 60x200mm (WxL), 393ml
Part No. BDY-TK200
Part No. BDY-TK200
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Reservoir Body, 60x120mm (WxL), 236ml
Part No. BDY-TK120
Part No. BDY-TK120
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Reservoir Coupler, Male (60mm OD)
Part No. TNK-CNT
Part No. TNK-CNT
Male threaded coupling ring for connecting Koolance 60mm OD acrylic reservoir bodies to one another. Acetal with dual EPDM O-rings.
Pump Fitting & Reservoir Base for PMP-450/S, Rev.2.1
Part No. COV-RP450
Part No. COV-RP450
COV-RP450 is an acetal fitting and reservoir base for the Koolance PMP-450 and PMP-450S pumps. Pump, reservoir, and fittings are sold separately. Along with enabling the use of any G 1/4 BSPP (parallel) thread fitting style and diameter, it allows ...
Showing 1 to 15 of 15 (1 Pages)












Stay Connected