Reservoir Top with Dual Fill Ports (60mm OD)
Part No. COV-TKTOP2
Acetal reservoir top for Koolance 60mm OD reservoir bodies. Dual G 1/4 BSPP fill ports with nickel-plated brass plugs.
| General | |
| Weight | 0.16 lb (0.07 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
| Max Temperature Tolerance | 80°C (176°F) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - cov-tktop2_d1.pdf
3D Model - cov-tktop2.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected