Reservoirs
Generally, reservoirs serve to automatically filter air from the loop and to store excess coolant. Koolance provides many types of coolant tanks, from standalone models to versions which fit in drive bays. There are also types which will directly attach to a pump.

60mm OD Cylindrical
Koolance cylindrical bodied coolant reservoirs have many options for customization. Select the size, capacity, base, and top which you prefer. This group is for tank bodies with an outer diameter of 60mm.

80mm OD Cylindrical
Koolance cylindrical bodied coolant reservoirs have many options for customization. Select the size, capacity, base, and top which you prefer. This group is for tank bodies with an outer diameter of 80mm.

Other Tanks
Coolant reservoirs with specialized custom tank shapes.

With Pump
Coolant storage reservoirs which include pumps. Tanks may fit within a 5.25-inch drive bay format.

Stay Connected