80mm OD Cylindrical

Koolance cylindrical bodied coolant reservoirs have many options for customization. Select the size, capacity, base, and top which you prefer. This group is for tank bodies with an outer diameter of 80mm.
Showing 1 to 13 of 13 (1 Pages)
Reservoir Bracket (for COV-TKTOP2 & COV-TKTOP2X70)
Part No. BKT-TKTOP2
Part No. BKT-TKTOP2
Steel mounting bracket for Koolance COV-TKTOP2 and COV-TKTOP2X70 dual port reservoir lids. Can be adjusted for mounting widths from 72-125mm.
Reservoir Top with Dual Fill Ports (80mm OD)
Part No. COV-TKTOP2X70
Part No. COV-TKTOP2X70
Acetal reservoir top for Koolance 80mm OD reservoir bodies. Dual G 1/4 BSPP fill ports with nickel-plated brass plugs.
Top & Bottom Reservoir Brackets (for COV-TKTOP, COV-TKTOPX70, COV-TKBTM, & COV-TKBTMX70)
Part No. BKT-TKF3
Part No. BKT-TKF3
Steel mounting bracket set for Koolance reservoir lids COV-TKTOP or COV-TKTOPX70, and reservoir bases COV-TKBTM or COV-TKBTMX70. Can be adjusted for mounting widths from 72-125mm.
Reservoir Fitting Base (80mm OD)
Part No. COV-TKBTMX70
Part No. COV-TKBTMX70
Acetal fitting base for Koolance 80mm OD reservoir bodies. Redundant inlet and outlets are provided for inline or parallel loops. Two nickel-plated brass socket plugs, a reservoir o-ring, and removable stainless steel partition are included.
Reservoir Top with Fill Port (80mm OD)
Part No. COV-TKTOPX70
Part No. COV-TKTOPX70
Acetal reservoir top for Koolance 80mm OD reservoir bodies. Nickel-plated brass, G 1/4 BSPP (parallel) thread top fill port. Hex mounting nut and insulating washer included.
Reservoir Thread Adapter, Acetal (60mm to 80mm)
Part No. TNK-CNT50T70
Part No. TNK-CNT50T70
Male to male threaded adapter ring for combining Koolance 60mm OD reservoir components with 80mm OD reservoir components. Acetal with dual EPDM O-rings.
Reservoir Body, 80x240mm (WxL), 924ml
Part No. BDY-TK240X70
Part No. BDY-TK240X70
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Reservoir Body, 80x200mm (WxL), 770ml
Part No. BDY-TK200X70
Part No. BDY-TK200X70
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Reservoir Body, 80x120mm (WxL), 462ml
Part No. BDY-TK120X70
Part No. BDY-TK120X70
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Expected Aug 20
Reservoir Body, 80x80mm (WxL), 308ml
Part No. BDY-TK080X70
Part No. BDY-TK080X70
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Reservoir Body, 80x50mm (WxL), 192ml
Part No. BDY-TK050X70
Part No. BDY-TK050X70
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model
Diameter
Height
Capacity (A ...
Pump Fitting & Reservoir Base for PMP-400, Rev.2.1
Part No. COV-RP400
Part No. COV-RP400
COV-RP400 is an acetal fitting and reservoir base for the Koolance PMP-400 pump. Pump, reservoir, and fittings are sold separately. Along with enabling the use of any G 1/4 BSPP (parallel) thread fitting style and diameter, it allows flow to be sp ...
Pump Fitting & Reservoir Base for PMP-450/S, Rev.2.1
Part No. COV-RP450
Part No. COV-RP450
COV-RP450 is an acetal fitting and reservoir base for the Koolance PMP-450 and PMP-450S pumps. Pump, reservoir, and fittings are sold separately. Along with enabling the use of any G 1/4 BSPP (parallel) thread fitting style and diameter, it allows ...
Showing 1 to 13 of 13 (1 Pages)










Stay Connected