Categories

 
Currency

Reservoir Body, 80x50mm (WxL), 192ml

Part No. BDY-TK050X70 In-Stock Icon In Stock Fedex orders placed now will ship on July 16th.
$11.49
Volume Pricing
Qty 1 : $11.49/ea
10 : $11.06
25 : $10.62
50 : $10.19
100 : $10.06
250 : $9.84
500+ : $9.71
RoHS CertifiedREACH Certified
Add Related Products Reservoir Bottom
Reservoir Top

Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.

 

Model Diameter Height Capacity (Approx.)
BDY-TK050X70 80mm (3.15") 50mm (2.0") 192ml (6.5 fl oz)
BDY-TK080X70 80mm (3.15") 80mm (3.15") 308ml (10.4 fl oz)
BDY-TK120X70 80mm (3.15") 120mm (4.72") 462ml (15.6 fl oz)
BDY-TK200X70 80mm (3.15") 200mm (7.87") 770ml (26.0 fl oz)
BDY-TK240X70 80mm (3.15") 240mm (9.45") 924ml (31.2 fl oz)

 


General
Weight 0.25 lb (0.11 kg)
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 80°C (176°F)
Reservoirs
Capacity 192ml (6.5 fl oz)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.