Categories

 
Currency

Reservoir Thread Adapter, Acetal (60mm to 80mm)

Part No. TNK-CNT50T70

Ship From?Price (1pc)Stock
USA FlagUSA$13.2193
S.Korea FlagS.Korea$11.4919
Volume Pricing USA
Qty 1 : $13.21/ea
10 : $12.82
25 : $12.43
50 : $12.03
100 : $11.92
250 : $11.72
500+ : $11.60
Volume Pricing S.Korea
Qty 1 : $11.49/ea
10 : $11.15
25 : $10.81
50 : $10.46
100 : $10.36
250 : $10.19
500+ : $10.09
RoHS CertifiedREACH Certified

Male to male threaded adapter ring for combining Koolance 60mm OD reservoir components with 80mm OD reservoir components. Acetal with dual EPDM O-rings.


General
Weight 0.08 lb (0.04 kg)
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 80°C (176°F)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.