Reservoir Coupler, Male (60mm OD)
				Part No. TNK-CNT
				
				
				
				
									
			
		Male threaded coupling ring for connecting Koolance 60mm OD acrylic reservoir bodies to one another. Acetal with dual EPDM O-rings.
| General | |
| Weight | 0.07 lb (0.03 kg) | 
| Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) | 
| Max Temperature Tolerance | 80°C (176°F) | 
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

							
								
										
										 
										
																				
									
Stay Connected