Reservoir Top with Fill Port (60mm OD)
Part No. COV-TKTOP
In Stock
FedEx orders placed in the next 3 hrs, 16 mins ship today.
$11.99
Volume Pricing |
---|
Qty 1 : $11.99/ea |
10 : $11.59 |
25 : $11.19 |
50 : $10.79 |
100 : $10.67 |
250 : $10.47 |
500+ : $10.35 |
Acetal reservoir top for Koolance 60mm OD reservoir bodies. Nickel-plated brass, G 1/4 BSPP (parallel) thread top fill port. Hex mounting nut and insulating washer included.
General | |
Weight | 0.10 lb (0.05 kg) |
Fitting Thread | G 1/4 BSPP |
Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
Max Temperature Tolerance | 80°C (176°F) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected