Categories

 
Currency

Thread: NPT 1/4

Thread: NPT 1/4

NPT 1/4 tapered theaded fittings for use with Teflon tape. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 13mm (1/2in) loops can provide the highest flow rate and are the least restrictive.

Display:
Show:
Sort By:
Rotary Elbow Barb Fitting for 13mm (1/2in) ID, 1/4 NPT
Single rotational angled fitting for 1/2in (13mm) ID tubing. 1/4 NPT (tapered) thread. Tube clamp for 5/8in (16mm) OD included.
$9.99
Barb Fitting for ID 13mm (1/2in), Stainless Steel, 1/4 NPT
Single hose barb fitting for 1/2in (13mm) ID tubing. 1/4 NPT (tapered) thread. Hose clamp is included for 5/8in (16mm) OD tubing.
$19.99
Compression Fitting for 13mm x 16mm (1/2in x 5/8in), 1/4 NPT
Single fitting for 1/2in (13mm) ID, 5/8in (16mm) OD tubing. 1/4 NPT (tapered) thread.
$5.99
Compression Fitting for 13mm x 19mm (1/2in x 3/4in), 1/4 NPT
Single fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. 1/4 NPT (tapered) thread.
$7.99
Barb Fitting for ID 13mm (1/2in), 1/4 NPT
Single hose barb fitting for 1/2in (13mm) ID tubing. 1/4 NPT (tapered) thread. Hose clamp for 5/8in (16mm) OD included.
$5.49