Categories

 
Currency

Radiators, 3xFan

Radiators, 3xFan

Heat exchangers designed for three 120mm or 140mm fans on one or both sides. Brazed aluminum and copper/brass models include louvered fins for efficient liquid-to-air heat transfer.

Display:
Show:
Sort By:
Radiator, 3x120mm Copper, 34mm Thick, 17-FPI Copper
HX-360YC is a medium thickness (34mm, 1.3in) copper core radiator with a fin density of 17 FPI (fins per inch) and dual pass coolant design. Redundant G 1/4 BSPP fitting ports allow for alternate tubing orientations, splitting, or convenient tempe ...
$71.36
Radiator, 3x120mm Fans, 54mm Thick, 30-FPI Copper
HX-360XC is an extra thick (54mm, 2.1in) copper core radiator with a fin density of 30 FPI (fins per inch). It offers greatest performance when sandwiched between multiple high speed 120mm fans. It has a dual pass coolant design, and is G 1/4 BSPP ...
$168.47
Radiator, 3x140mm 30-FPI Copper
HX-CU1403V is a low profile copper core radiator designed for three 140mm fans. With a fin density of 30 FPI (fins per inch), it offers best performance with higher air flow. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread f ...
$105.87
Radiator, 3x120mm 30-FPI Copper
HX-CU1020V is a low profile copper core radiator designed for three 120mm fans. With a fin density of 30 FPI (fins per inch), it offers best performance with higher air flow. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread f ...
$84.81