Radiator/Fans/Shroud, 4x120mm, Aluminum (Black)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 21 February 2008
The EHX-1320 is a dual-pass, quad-120mm fan heat exchanger, rated to about 1300W of heat dissipation. Four fans and a brushed aluminum shroud are included.
When mounting in the top of a case, the EHX-1320 radiator will usually occupy the top 5.25" bay and requires 2 inches (51mm) of space above an upper-mounted power supply. Alternatively, Koolance offers enclosures to mount this unit externally. 8 mounting screws and metal bushings are included.
NOTE: The EHX-1320 is not sold as a consumer-level product, and does not include instructions on mounting the unit into a chassis. Unless mounted in an external enclosure, it will require permanent modification to the computer chassis (stencil available here). Technical support with regard to chassis modification is not provided by Koolance.
| General | |
| Weight | 4.00 lb (1.81 kg) |
| Wetted Materials | Aluminum |
| Radiators | |
| Fan Capacity | 4 x 120mm |
| Fins Per Inch (FPI) | 18 |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected