Categories

 
Currency

Koolance 705 Liquid Coolant, Electrically Insulative, Colorless, 700ml (24 fl oz)

Part No. LIQ-705CL-B

Ship From?Price (1pc)Stock
USA FlagUSA$33.34144
S.Korea FlagS.Korea$28.99218
Volume Pricing USA
Qty 1 : $33.34/ea
24 : $31.74
60 : $30.94
120 : $30.14
240+ : $29.34
Volume Pricing S.Korea
Qty 1 : $28.99/ea
24 : $27.60
60 : $26.90
120 : $26.21
240+ : $25.51
RoHS Certified

Koolance 705 series coolant is used by many industries requiring a low conductivity (3 microSiemens per centimeter), low-toxicity, reliable coolant with corrosion and biological inhibitors. A high quality coolant is extremely important for addressing dissimilar metals and biologic growth (bacterial and algae) long-term. Koolance liquids will not clog components and can typically be used for 2-3 years before replacement is recommended. (Coolant shelf life is 3 years.)

This container includes 700ml (24 fl oz) of prediluted coolant and can function as a squirt bottle for convenient reservoir filling. It's recommended to replace the coolant every 2-3 years, or immediately if there is any change in color or clarity. Liquid coolant mixtures based primarily on water will conduct some amount of electricity. Keep in mind that foreign debris (such as dust) will increase the conductivity of water-based coolants.

The freezing point is -35°C (-31°F). This coolant has been tested with the following materials:

  • Metals: copper, brass, aluminum, stainless steel, nickel, steel, gold, lead
  • Plastics: ABS, PA66, PBT, PE, PEI, PES, PETG, PMMA, POM, PP, PPE, PPO, PPS, PTFE, PU, PVC
  • Rubber: EPDM

NOTE: Not recommended for polycarbonate plastics or other PC-based plastics.


General
Weight 2.10 lb (0.95 kg)
Liquid Coolant
Color Clear
Electrical Conductivity (µS/cm) 3
Freezing Point -35°C (-31ºF)
Specific Gravity @20°C 1.04
UV Reactive No
Viscosity @20°C (cP) 4.3
Volume 700mL (23.67 fl oz)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.