VL2 Quick Disconnect Low-Spill Coupling, Pair w/ L-Bracket for ID 06mm (1/4in)
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 08 April 2008
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
Koolance 6mm (1/4in) ID quick disconnect coupling with automatic shutoff pair with L-bracket. Fittings feature barb fittings on the inside and compression fittings on the outside. The quick-disconnects enable convenient connection and disconnection of external devices such as a Koolance Exos and Exos-LT.
After unscrewing, the quick-disconnect fittings will separate. Liquid on both sides will be automatically obstructed with only 0.5-1mL freed. The fittings are nickel-plated brass.
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected