Currency

Water Blocks

Water Blocks

Archived products are discontinued and no longer available from Koolance. Water blocks contain a history of major cooling blocks Koolance has released over the years, including coolers for: CPU, video cards, motherboards, hard drives, memory, and voltage regulators.

Display: List / Grid
Show:
Sort By:
VID-AR295X2 Water Block (AMD Radeon R9 295X2)
[Archived]
The Koolance VID-AR295X2 is a full coverage video block for water cooling AMD Radeon R9 295X2 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nick ...
VID-NXTTN2 Water Block (NVIDIA GeForce GTX TITAN/Black, 780/Ti Video Card)
[Archived]
The Koolance VID-NXTTN2 is a full coverage video block for water cooling NVIDIA reference GeForce GTX TITAN, TITAN Black, GTX 780, and GTX 780 Ti cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) ...
VID-AR290X Water Block, Rev.1.1 (AMD Radeon R9 290, 290X)
[Archived]
The Koolance VID-AR290X is a full coverage video block for water cooling AMD Radeon R9 290 and 290X cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosiv ...
VID-NXTTN Water Block (NVIDIA GeForce GTX TITAN, 780 Video Cards)
[Archived]
The Koolance VID-NXTTN is a full coverage video block for water cooling NVIDIA GeForce GTX TITAN and NVIDIA reference GTX 780 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid ...
CPU-380I Water Block (Intel Processor)
[Archived][Replaced By CPU-390I]
The Koolance CPU-380 sets a new standard for manufacturing quality and thermal performance. From the cold plate and flow path to the mounting hardware, every aspect of the block has been refined with unprecedented results. It features a microf ...
CPU-380A Water Block (AMD Processor)
[Archived][Replaced By CPU-390A]
The Koolance CPU-380 sets a new standard for manufacturing quality and thermal performance. From the microfin cold plate and flow path to the mounting hardware, every aspect of the block has been refined with unprecedented results. It features ...
VID-NX690 Water Block (NVIDIA GeForce GTX 690 Video Card)
[Archived]
The Koolance VID-NX690 is a full coverage video block for water cooling NVIDIA GeForce GTX 690 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nic ...
VID-NX680 Water Block (NVIDIA GeForce GTX 680 Video Card)
[Archived]
The Koolance VID-NX680 is a full coverage video block for water cooling NVIDIA GeForce GTX 680 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nic ...
CPU-370SI Water Block (Intel Processor)
[Archived][Replaced By CPU-390I]
CPU-370SI is a lighter weight, lower priced version of Koolance's acclaimed CPU-370 water block. It includes a similar nickel-plated copper microfin cold plate (0.25mm fins, 0.30mm channels), o-ring sealed impingement plate, and a solid acetal top ...
CPU-370SA Water Block (AMD Processor)
[Archived][Replaced By CPU-390I]
CPU-370SA is a lighter weight, lower priced version of Koolance's acclaimed CPU-370 water block. It includes a similar nickel-plated copper microfin cold plate (0.25mm fins, 0.30mm channels), o-ring sealed impingement plate, and a solid acetal top ...
VID-AR797 Water Block (AMD Radeon HD 7970 Video Card)
[Archived]
The Koolance VID-AR797 is a full coverage video block for water cooling AMD Radeon HD 7970 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nickel ...
MB-ASSTX79 Water Block (ASUS Sabertooth X79 Motherboard)
[Archived]
(Motherboard and CPU block are not included.) The MB-ASSTX79 water block is designed exclusively for the ASUS Sabertooth X79 motherboard. It includes two custom water blocks for the primary chipset and VRM. Materials are copper with anti-corrosive ...
MB-ASR4E Water Block (ASUS Rampage IV Extreme Motherboard)
[Archived]
The MB-ASR4E water block is designed exclusively for the ASUS Rampage IV Extreme motherboard (not included). It includes two custom water blocks for the primary chipset and VRM. Materials are copper with anti-corrosive nickel plating, and an aceta ...
VID-NX590 Water Block (NVIDIA GeForce GTX 590 Video Card), Rev.1.1
[Archived]
The Koolance VID-NX590 is a full coverage video block for water cooling NVIDIA GeForce GTX 590 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nic ...
VID-AR699 Water Block (AMD Radeon HD 6990 Video Card)
[Archived]
The Koolance VID-AR699 is a full coverage video block for water cooling AMD Radeon HD 6990 cards in single and multi video card configurations. It utilizes a high-performance microfin (0.5mm) design made of solid copper with anti-corrosive nickel ...