Reservoir Thread Adapter, Acetal (60mm to 80mm)
Part No. TNK-CNT50T70
In Stock
Fedex orders placed now will ship on April 26th.
$11.49
Volume Pricing |
---|
Qty 1 : $11.49/ea |
10 : $11.15 |
25 : $10.81 |
50 : $10.46 |
100 : $10.36 |
250 : $10.19 |
500+ : $10.09 |
Male to male threaded adapter ring for combining Koolance 60mm OD reservoir components with 80mm OD reservoir components. Acetal with dual EPDM O-rings.
General | |
Weight | 0.08 lb (0.04 kg) |
Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
Max Temperature Tolerance | 80°C (176°F) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
3D Model - tnk-cnt50t70.step.zip
Diagram - tnk-cnt50t70_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected