Categories

 
Currency

ALX-2000-P400 Modular Liquid Cooling System (Rev.2.4)

Part No. ALX-2000-P400 In-Stock Icon In Stock Fedex orders placed now will ship on April 4th.
$1,052.99
Volume Pricing
Qty 1 : $1,052.99/ea
2 : $1,019.22
5 : $985.44
10 : $968.55
20+ : $951.67
CE CertifiedRoHS CertifiedREACH Certified
Add Related Products 1/4in NPT Fittings

Koolance's ALX series are powerful liquid cooling systems with expandable thermal capacities and software logging. ALX-2000-P400 provides approximately 2000W of cooling using a triple fan radiator.

This version includes the RPM-ALX400 and HXM-ALX2000 modules. These are quickly combined during installation, and individually upgradeable if requirements later change. The front "RPM" contains the pump, reservoir, electronics, and sensors. The rear "HXM" houses the heat exchanger, fans, and flow meter.

A USB port allows control and logging of most features using the Koolance System Monitor application.

  • Cooling capacity: 2000W (6824BTU/hr) with 25°C liquid-ambient delta @ 5.0LPM
  • Temperature in °C/°F with set-point based on: liquid, or one of two optional K-type thermocouples
  • Pump: 10 manual levels, up to 5.0LPM (1.3GPM)
  • Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
  • Show coolant flow rate in LPM/GPM
  • Show pump impeller speed in RPM
  • Show radiator fan speed in RPM
  • Enable audio alarm based on: temperature, flow rate, and/or reservoir coolant level
  • Enable relay trigger (NO or NC) based on: temperature, flow rate, and/or reservoir coolant level
  • Power input: 12VDC, 97W or higher
  • Reservoir capacity: 600ml (20.3 fl oz)
  • 1/4 NPT threads on back for fittings

NOTE: Requires 12VDC input power. Koolance offers a separate power supply for AC wall outlet sources. Inlet/outlet fitting threads on rear of the cooling system are NPT 1/4-inch.


General
Weight 12.00 lb (5.44 kg)
Fitting Thread NPT 1/4
Max Pressure Tolerance @ 25°C 1.5kgf/cm2 (21.3psi)
Max Temperature Tolerance 60°C (140°F)
Noise (dBA) 30-63
Cooling Systems
Cooling Capacity 2000W (6824BTU/hr) @ 25°C liquid-ambient (25°C dT)
Display Type OLED
Max Flow Rate (10-13mm ID) 5.0LPM (1.3GPM)
Max Power Consumption 97W
Max Static Pressure (10-13mm ID) 0.4kgf/cm2 (6psi)
Power Source 12 VDC
Radiator Brass/Copper, 3 x 120mm fans
Temperature Sensors Liquid & Two K-Type Thermocouples (optional)
Temperature Stability +/-0.5ºC
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
alx-xxx_g2.gif

alx-xxx_g3.gif

alx-xxx_g1.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.