Categories

 
Currency

DC Power Supply for 12V Systems

Part No. PSU-ALX12V

Ship From?Price (1pc)Stock
USA FlagUSA$62.6658
S.Korea FlagS.Korea$54.49137
Volume Pricing USA
Qty 1 : $62.66/ea
2 : $60.73
5 : $58.79
10 : $57.82
20+ : $56.85
Volume Pricing S.Korea
Qty 1 : $54.49/ea
2 : $52.81
5 : $51.12
10 : $50.28
20+ : $49.44
CE Certified

This is a power supply and wiring kit to power Koolance ALX cooling systems from an AC outlet. DC and AC wires are included (AC plug is for North American outlets). The power supply is auto-switching, 100-240VAC 50/60Hz input to 12VDC output. It is rated to 100W, and is CE and UL labeled. The size is approximately 6.25in x 4.75in x 1.5in (159mm x 121mm x 38mm).

CAUTION: As an industrial power supply, wiring is done with exposed terminal posts which may not be safe for consumer or home use. This product is recommended for experienced professionals only.


General
Weight 1.00 lb (0.45 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.