ALX-750-P400 Modular Liquid Cooling System (Rev.3.0)
ALX-750-P400 contains a one-fan copper/brass radiator, providing about 750W of cooling with a 25°C liquid-ambient delta. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most features using the Koolance System Monitor application.
This version includes the RPM-ALX400 and HXM-ALX750 modules, which are quickly combined during installation. This allows for the radiator to be changed to another size if cooling requirements later change. The front "RPM" contains the pump, reservoir, electronics, and sensors. The rear "HXM" houses the heat exchanger, fans, and flow meter.
- Cooling capacity: 750W (2559BTU/hr) with 25°C liquid-ambient delta @ 5.5LPM
- Temperature in °C/°F with set-point based on: liquid, or one of two optional K-type thermocouples
- Pump: 10 manual levels, up to 5.5LPM (1.5GPM)
- Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
- Show coolant flow rate in LPM/GPM
- Show pump impeller speed in RPM
- Show radiator fan speed in RPM
- Enable audio alarm based on: temperature, flow rate, and/or reservoir coolant level
- Enable relay trigger (NO or NC) based on: temperature, flow rate, and/or reservoir coolant level
- Power input: 12VDC, 49W or higher
- Reservoir capacity: 600ml (20.3 fl oz)
- 1/4 NPT threads on back for fittings
NOTE: Requires 12VDC input power. Koolance offers a separate power supply for AC wall outlet sources. Inlet/outlet fitting threads on rear of the cooling system are NPT 1/4-inch.
| General | |
| Weight | 8.00 lb (3.63 kg) |
| Fitting Thread | NPT 1/4 |
| Max Pressure Tolerance @ 25°C | 1.5kgf/cm2 (21.3psi) |
| Max Temperature Tolerance | 60°C (140°F) |
| Min Temperature Tolerance (*No Freezing) | -20°C (-4°F) |
| Noise (dBA) | 30-58 |
| Cooling Systems | |
| Cooling Capacity | 750W (2559BTU/hr) @ 25°C liquid-ambient (25°C dT) |
| Display Type | OLED |
| Max Flow Rate (10-13mm ID) | 5.5LPM (1.5GPM) |
| Max Power Consumption | 49W |
| Max Static Pressure (10-13mm ID) | 0.4kgf/cm2 (6psi) |
| Power Source | 12 VDC |
| Radiator | Brass/Copper, 1 x 120mm fan |
| Temperature Sensors | Liquid & Two K-Type Thermocouples (optional) |
| Temperature Stability | +/-0.5ºC |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |


Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected