ALX-3000 Liquid Cooling System
Part No. ALX-3000
Ship From? | Price (1pc) | Stock |
---|---|---|
![]() | $1,724.99 | 0 |
![]() | $1,499.99 | 62 |
Backorders are only available from our US location.
Volume Pricing
![]() |
---|
Qty 1 : $1,724.99/ea |
2 : $1,668.61 |
5 : $1,612.22 |
10 : $1,584.03 |
20+ : $1,555.84 |
ALX-3000 provides approximately 3000W of cooling (with a 25°C liquid-ambient delta) utilizing two internal copper/brass radiators. Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most features using the Koolance System Monitor application.
- Cooling capacity: 3000W (10,236 BTU/hr) with 25°C liquid-ambient delta @ 8.1LPM
- Temperature in °C/°F with set-point based on: liquid, or one of two optional K-type thermocouples
- Pump: 10 manual levels, up to 8.1LPM (2.1GPM)
- Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
- Show coolant flow rate in LPM/GPM
- Show pump impeller speed in RPM
- Show radiator fan speed in RPM
- Enable audio alarm based on: temperature, flow rate, and/or reservoir coolant level
- Enable relay trigger (NO or NC) based on: temperature, flow rate, and/or reservoir coolant level
- Power input: 110/220VAC, 50-60Hz
- Reservoir capacity: 1L (33.8 fl oz)
- NPT 3/8in threads on back for fittings
General | |
Weight | 12.00 lb (5.44 kg) |
Fitting Thread | NPT 3/8 |
Max Pressure Tolerance @ 25°C | 1.5kgf/cm2 (21.3psi) |
Max Temperature Tolerance | 60°C (140°F) |
Min Temperature Tolerance (*No Freezing) | -20°C (-4°F) |
Noise (dBA) | 44-69 |
Cooling Systems | |
Cooling Capacity | 3000W (10,236 BTU/hr) @ 25°C liquid-ambient (25°C dT) |
Display Type | OLED |
Max Flow Rate (10-13mm ID) | 8.1LPM (2.1GPM) |
Max Power Consumption | 160W |
Max Static Pressure (10-13mm ID) | 1.2kgf/cm2 (16.6psi) |
Power Source | 110/220 VAC, 50-60Hz |
Radiator | Brass/Copper, 5 x 120mm fans |
Temperature Sensors | Liquid & Two K-Type Thermocouples (optional) |
Temperature Stability | +/-1.0ºC |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |


Diagram - alx-3000_d1.pdf
3D Model - alx-3000.step.zip
Manual - KSM_Protocol_v3.pdf
Manual - manual_alx-3000_d100eng.pdf
Software - KSMv3.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected