Categories

 
Currency

EXC-900 Refrigeration Liquid Chiller, 110VAC /60Hz

Part No. EXC-900-110V In-Stock Icon In Stock FedEx orders placed in the next 8 hrs, 44 mins ship today.
$2,177.99
Volume Pricing
Qty 1 : $2,177.99/ea
2 : $2,090.10
5 : $2,002.20
10 : $1,958.26
20+ : $1,914.31
Add Related Products NPT Fittings

Koolance's EXC-900 is a compressor-refrigerant recirculating liquid chiller rated at 900W, or 3071 BTU/hr (@25°C liquid & ambient). Chiller control is based on one of four configurable temperature set-points, including the option to lock liquid to ambient for avoiding condensation or to an external K-type thermocouple sensor (not included).

Coolant flow rate, temperature, and reservoir level are monitored, and a USB port allows control and logging of most features using the Koolance System Monitor application. A 0-5V differential voltage output is also provided for industrial process monitoring.

  • Cooling capacity: 900W (3071BTU/hr) @ 25°C liquid/ambient
  • Temperature options: liquid set-point, external thermocouple set-point, liquid and ambient delta-T, external thermocouple and ambient delta-T; toggle °C/°F
  • Pump: 10 manual levels, up to 11LPM (2.9 GPM)
  • Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
  • Show pump impeller speed in RPM
  • Show coolant flow rate in LPM/GPM
  • Show condenser fan speed in RPM
  • Adjust audio alarm and relay trigger (NO or NC) based on: temperature, flow rate, coolant level, pump RPM, and condenser fan RPM
  • Refrigerant: R-134a
  • Power input: 110VAC, 60Hz (NEMA 5-15 power cable included)
  • Maximum power consumption @ ambient (approximate): 450W @ 25°C, 650W @ 35°C
  • Designed for an operational temperature range of 0-40°C (ambient and liquid)
  • Reservoir capacity: 3 liters
  • NPT 1/4in threads on back for fittings

NOTE: Requires 110VAC, 60Hz input power. Keep unit upright at all times, and for at least 24 hours before applying power to ensure sufficient oil reaches the compressor.


General
Weight 47.20 lb (21.41 kg)
Fitting Thread NPT 1/4in
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 40°C (104°F)
Noise (dBA) 44-53
Cooling Systems
Cooling Capacity 900W (3071BTU/hr) @ 25°C liquid & ambient (0°C dT)
Display Type OLED
Max Flow Rate (10-13mm ID) 11LPM (2.9 GPM)
Max Power Consumption 450W @25°C, 650W @35°C
Max Static Pressure (10-13mm ID) 0.9kgf/cm2 (13.2psi)
Power Source 110 VAC, 60Hz
Temperature Sensors Liquid & One K-Type Thermocouple (optional)
Temperature Stability +/-1ºC
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
exc-900_g2.gif

exc-900-110v_g3.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.