Categories

 
Currency

Radiator Mounting Bracket with Quick-Release

Part No. BKT-HX001

This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 11 May 2009

The Koolance BKT-HX001 is an adjustable heat exchanger mounting bracket with quick-release feature. Heavy steel construction supports heavier radiators (such as 4-fan sizes) with minimal movement. BKT-HX001 is designed for 120mm fan radiator spacing, with holes to mount to a 120mm fan grill on the computer chassis side.

A quick-release bar allows instant removal and reattachment of the radiator and bracket without tools. Thumb nuts provide spacing of 51mm/2in (fully contracted) to 101mm/4in (fully expanded) from the chassis. Mounting hardware is included.


General
Weight 1.00 lb (0.45 kg)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.