HX-240YC is a medium thickness (34mm, 1.3in) copper core radiator with a fin density of 17 FPI (fins per inch) and dual pass coolant design. Redundant G 1/4 BSPP parallel fitting ports allow for alternate tubing orientations, splitting, or convenient temperature sensor locations. 32mm (1.26") and 8mm (0.3") long screws are included, along with two G 1/4 plugs. See Koolance radiator screw packs for additional fan mounting options.
| General | |
| Weight | 1.30 lb (0.59 kg) |
| Fitting Thread | G 1/4 BSPP |
| Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
| Max Temperature Tolerance | 150°C (302°F) |
| Wetted Materials | Brass/Copper |
| Radiators | |
| Fan Capacity | 2 x 120mm |
| Fins Per Inch (FPI) | 17 |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |




Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected