Categories

 
Currency

Radiator, 1x120mm Fans, 34mm Thick, 17-FPI Copper

Part No. HX-120YC In-Stock Icon In Stock Fedex orders placed now will ship on July 16th.
$44.49
Volume Pricing
Qty 1 : $44.49/ea
10 : $43.33
25 : $42.17
50 : $41.02
100 : $40.67
250 : $40.09
500+ : $39.74
RoHS CertifiedREACH Certified
Add Related Products Fan Posts
Fan Grill
Fans
BSPP Fittings

HX-120YC is a medium thickness (34mm, 1.3in) copper core radiator with a fin density of 17 FPI (fins per inch) and dual pass coolant design. Redundant G 1/4 BSPP parallel fitting ports allow for alternate tubing orientations, splitting, or convenient temperature sensor locations. 32mm (1.26") and 8mm (0.3") long screws are included, along with two G 1/4 plugs. See Koolance radiator screw packs for additional fan mounting options.


General
Weight 0.88 lb (0.40 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 150°C (302°F)
Wetted Materials Brass/Copper
Radiators
Fan Capacity 1 x 120mm
Fins Per Inch (FPI) 17
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
hx-120yc_g1.gif

hx-120yc_g2.gif

hx-120yc_g3.gif

hx-xxxyc_06mm.gif

hx-xxxyc_10mm.gif

Diagram - hx-120yc_d1.pdf

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.