Aquian ICM-505 Compact Liquid Cooling System [06mm, 1/4in]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 13 June 2005
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
Keep your favorite case with the Koolance Aquian! An all-in-one liquid cooling system, it's designed to provide quick and easy installation inside an ATX chassis. The Aquian mounts to a standard rear 120mm fan grill, and features a 90° hinged design for easy installation and maintenance.
A CPU-305-H06 Cooler is included with brackets for: AMD Athlon 64, FX, Opteron, Sempron, Athlon XP, Duron, Intel P-4 (LGA-775 and 478), and Celeron processors. Xeon CPUs require an additional adapter.
The Koolance Aquian ICM-505 is powerful for its size, performing similar to an Exos-Al. It combines a full-sized radiator, dual pump reservoir, and control board in an aluminum chassis. A 3.5" LED temperature display is included, which could alternatively be adapted to a 5.25" bay.
- 120mm fan (included) auto-adjusts for quiet operation, or select from 10 manual speeds
- Built-in safety alarm and automatic shutdown mode is configurable
- 3.5" LED temperature display with controls
- LED reservoir lighting
- Hinged design for easy system access
- Fan bracket adjusts to mount different grill positions
- Top reservoir refill plug
- Uses 12V connection from computer power supply
- Rotational liquid fittings
NOTE: The Aquian ICM-505 is designed for ATX chassis with a rear 120mm fan grill. For 80mm grills, it may still work with the Koolance grill adapter. The fan bracket will adjust up to 1 inch (2.5cm) vertically to accommodate different grill locations, and to help avoid potential conflicts between the fittings and longer video cards. The Aquian ICM-505 can not be mounted upside-down.
| General | |
| Weight | 10.00 lb (4.54 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 1 x 120mm (90CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected