4x120mm Radiator Enclosure/Riser, Black
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 21 February 2008
(Radiator is not included.) The ENC-1320 is an external enclosure for the Koolance "4 x 120mm size" heat
exchanger and fan shroud. Used in this way, no physical modification
to the computer chassis is needed. Alternatively, with the
ENC-1320's bottom panel removed, it could also function as a "riser" to help avoid internal chassis
conflicts when permanently mounted. The ENC-1320 is made of high quality, brushed and anodized aluminum,
with an acrylic front bezel.
When using the ENC-1320 externally, two rear port holes are provided for fittings. The rear side also has
a DB9-pin plug which will connect with 3-pin radiator fans on the inside of the ENC-1320. Fan power is
then passed through an external cable and DB9 PCI slot adapter (both included) for internal PC connection.
The Koolance PCI slot adapter will fit tubing up to 3/8in (10mm) ID, 1/2in (13mm) OD. Larger diameter tubing
will need to be routed via a separate
BKT-PCI-G with
properly sized fittings.
When using the ENC-1320 as a riser, the bottom aluminum panel can be removed. In this manner, tubing
and radiator fan wires can be routed directly into the computer chassis (provided there is a hole
available to do so). NOTE: Because of the ENC-1320's extra length, Koolance chassis will require additional
cutting if mounting permanently as a riser. Long bolts are included to mount the ENC-1320 to the original
Koolance screw holes.
| General | |
| Weight | 1.40 lb (0.64 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected